How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AK: | 8.5 |
| V: | 2.51 in | BE1: | 0.5 in |
| D: | 4.19 | AA: | 12.06 |
| P: | 3.51 in | T: | 1.938 |
| G: | 2.87 | I: | 5.02 in |
| LQ1: | 6.31 in | AE2: | 0.57 |
| AF: | 0.25 | AB: | 5.57 |
| AG: | 6.31 | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 3.47 |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

