How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 5.57 |
| BE1: | 0.5 in | G: | 2.87 |
| D: | 4.19 | AE2: | 0.57 |
| LQ1: | 6.31 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| H: | 0.53 in | P: | 3.51 in |
| AJ: | 7.25 | T: | 1.938 |
| V: | 2.51 in | LL: | 2.95 in |
| AF: | 0.25 | I: | 5.02 in |
| AG: | 6.31 | BD: | 9 |
Technical Specifications
| Model Code: | 32YF | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.35 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

