How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 5.57 |
| AJ: | 7.25 | AF: | 0.25 |
| BF: | 0.53 | BD: | 9 |
| I: | 5.02 in | V: | 2.51 in |
| AG: | 6.31 | D: | 4.19 |
| H: | 0.53 in | AA: | 12.06 |
| LQ1: | 6.31 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AE2: | 0.57 | LL: | 2.95 in |
| T: | 1.938 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Model Code: | 32YF | Bore Code: | 31 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.14 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

