How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.57 |
| H: | 0.53 in | BF: | 0.53 |
| D: | 4.19 | P: | 3.51 in |
| AG: | 6.31 | G: | 2.87 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| V: | 2.51 in | I: | 5.02 in |
| T: | 1.938 | AJ: | 7.25 |
| AB: | 5.57 | LQ1: | 6.31 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.57 | Bore Code: | 31 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

