How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BF: | 0.53 |
| V: | 2.51 in | LQ1: | 6.31 in |
| AK: | 8.5 | I: | 5.02 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| BD: | 9 | T: | 1.938 |
| AF: | 0.25 | AA: | 12.06 |
| AE2: | 0.57 | AB: | 5.57 |
| P: | 3.51 in | H: | 0.53 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 2.87 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Model Code: | 32YF | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 1.57 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

