How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | H: | 0.53 in |
| BE1: | 0.5 in | AK: | 8.5 |
| P: | 3.51 in | AG: | 6.31 |
| BF: | 0.53 | I: | 5.02 in |
| BD: | 9 | D: | 4.19 |
| AF: | 0.25 | T: | 1.938 |
| AE2: | 0.57 | LL: | 2.95 in |
| V: | 2.51 in | AB: | 5.57 |
| G: | 2.87 | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Motor Frame Size: | 180TC |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

