How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | H: | 0.53 in |
| AG: | 6.31 | AB: | 5.57 |
| BE1: | 0.5 in | P: | 3.51 in |
| BD: | 9 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| LQ1: | 6.31 in | AF: | 0.25 |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 1.938 | AE2: | 0.57 |
| AK: | 8.5 | LL: | 2.95 in |
| D: | 4.19 | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3.25 |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.84 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

