How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LQ1: | 6.31 in |
| AE2: | 0.57 | AB: | 5.57 |
| V: | 2.51 in | BF: | 0.53 |
| AF: | 0.25 | H: | 0.53 in |
| BD: | 9 | D: | 4.19 |
| LL: | 2.95 in | AJ: | 7.25 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | G: | 2.87 |
| P: | 3.51 in | T: | 1.938 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 80:1 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.03 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Assembly: | YF-2 | Bore Code: | 31 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

