How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.87 |
| D: | 4.19 | AA: | 12.06 |
| AB: | 5.57 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| T: | 1.938 | LQ1: | 6.75 in |
| BF: | 0.53 | AF: | 0.25 |
| LL: | 2.95 in | P: | 3.51 in |
| AE2: | 0.57 | AJ: | 7.25 |
| I: | 5.02 in | AG: | 6.31 |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Model Code: | 32YF | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.03 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

