How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.57 |
| BD: | 9 | AF: | 0.25 |
| I: | 5.02 in | AJ: | 7.25 |
| V: | 2.51 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| AG: | 6.31 | LL: | 2.95 in |
| G: | 2.87 | AA: | 12.06 |
| BF: | 0.53 | H: | 0.53 in |
| P: | 3.51 in | AB: | 5.57 |
| LQ1: | 6.75 in | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Series Code: | OE |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.03 | Ratio Range: | 10:1 |
| Bore Code: | 31 | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

