How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| D: | 4.19 | BD: | 9 |
| AJ: | 7.25 | G: | 2.87 |
| LQ1: | 6.75 in | T: | 1.938 |
| V: | 2.51 in | H: | 0.53 in |
| I: | 5.02 in | BE1: | 0.5 in |
| AA: | 12.06 | AF: | 0.25 |
| BF: | 0.53 | AG: | 6.31 |
| AB: | 5.57 | AE2: | 0.57 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Input Bore (C Face): | 1.375 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 7.03 | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Model Code: | 32YF |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

