How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AA: | 12.06 |
| AB: | 5.57 | V: | 2.51 in |
| LQ1: | 6.75 in | T: | 1.938 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| P: | 3.51 in | AF: | 0.25 |
| I: | 5.02 in | BD: | 9 |
| LL: | 2.95 in | AE2: | 0.57 |
| BF: | 0.53 | G: | 2.87 |
| D: | 4.19 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 0.691 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Bore Code: | 31 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

