How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 2.95 in |
| AF: | 0.25 | BF: | 0.53 |
| D: | 4.19 | H: | 0.53 in |
| LQ1: | 6.75 in | BE1: | 0.5 in |
| G: | 2.87 | AE2: | 0.57 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | BD: | 9 |
| I: | 5.02 in | AJ: | 7.25 |
| AA: | 12.06 | AB: | 5.57 |
| T: | 1.938 | AG: | 6.31 |
Technical Specifications
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 0.691 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Assembly: | YF-2 |
| Ratio: | 100:1 | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

