How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| V: | 2.51 in | D: | 4.19 |
| G: | 2.87 | T: | 1.938 |
| I: | 5.02 in | BF: | 0.53 |
| AG: | 6.31 | AB: | 5.57 |
| AF: | 0.25 | AJ: | 7.25 |
| BD: | 9 | P: | 3.51 in |
| AE2: | 0.57 | AK: | 8.5 |
| H: | 0.53 in | LQ1: | 6.75 in |
| AA: | 12.06 | LL: | 2.95 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 4.19 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

