How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BD: | 9 |
| G: | 2.87 | V: | 2.51 in |
| LQ1: | 6.75 in | AB: | 5.57 |
| T: | 1.938 | AF: | 0.25 |
| AE2: | 0.57 | D: | 4.19 |
| LL: | 2.95 in | H: | 0.53 in |
| AK: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | AG: | 6.31 |
| BE1: | 0.5 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 4.19 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

