How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.938 |
| D: | 4.19 | AF: | 0.25 |
| P: | 3.51 in | LQ1: | 6.75 in |
| V: | 2.51 in | AE2: | 0.57 |
| H: | 0.53 in | AA: | 12.06 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| G: | 2.87 | AJ: | 7.25 |
| AB: | 5.57 | LL: | 2.95 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | I: | 5.02 in |
Technical Specifications
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.47 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Model Code: | 32YF | Bore Code: | 31 |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

