How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | LL: | 2.95 in |
| AA: | 12.06 | H: | 0.53 in |
| AG: | 6.31 | BD: | 9 |
| AK: | 8.5 | G: | 2.87 |
| BF: | 0.53 | LQ1: | 6.75 in |
| BE1: | 0.5 in | AB: | 5.57 |
| AJ: | 7.25 | P: | 3.51 in |
| D: | 4.19 | I: | 5.02 in |
| V: | 2.51 in | T: | 1.938 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Model Code: | 32YF | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Bore Code: | 31 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

