How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.57 |
| BD: | 9 | AK: | 8.5 |
| T: | 1.938 | AF: | 0.25 |
| V: | 2.51 in | LQ1: | 6.75 in |
| AA: | 12.06 | LL: | 2.95 in |
| AB: | 5.57 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AJ: | 7.25 | D: | 4.19 |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | P: | 3.51 in |
Technical Specifications
| Model Code: | 32YF | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Ratio: | 30:1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 3 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

