How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | H: | 0.53 in |
| BE1: | 0.5 in | LL: | 2.95 in |
| AJ: | 7.25 | I: | 5.02 in |
| AF: | 0.25 | D: | 4.19 |
| V: | 2.51 in | BD: | 9 |
| AA: | 12.06 | AE2: | 0.57 |
| AB: | 5.57 | P: | 3.51 in |
| T: | 1.938 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | G: | 2.87 |
| AG: | 6.31 | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.35 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

