How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| G: | 2.87 | P: | 3.51 in |
| AF: | 0.25 | AB: | 5.57 |
| AA: | 12.06 | AE2: | 0.57 |
| LQ1: | 6.75 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| T: | 1.938 | LL: | 2.95 in |
| AK: | 8.5 | BF: | 0.53 |
| D: | 4.19 | I: | 5.02 in |
| AG: | 6.31 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Model Code: | 32YF |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.35 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

