How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BD: | 9 |
| H: | 0.53 in | AJ: | 7.25 |
| P: | 3.51 in | BE1: | 0.5 in |
| G: | 2.87 | D: | 4.19 |
| V: | 2.51 in | AF: | 0.25 |
| AA: | 12.06 | AK: | 8.5 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | LL: | 2.95 in |
| BF: | 0.53 | T: | 1.938 |
| AE2: | 0.57 | LQ1: | 6.75 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.35 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 31 |
| Output RPM: | 43.8 | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

