How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BD: | 9 |
| AA: | 12.06 | H: | 0.53 in |
| AB: | 5.57 | AF: | 0.25 |
| V: | 2.51 in | LL: | 2.95 in |
| D: | 4.19 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| G: | 2.87 | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 6.75 in |
| P: | 3.51 in | I: | 5.02 in |
| AE2: | 0.57 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Motor Frame Size: | 210TC |
| Output RPM: | 339 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 9.14 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Assembly: | YF-2 | Ratio: | 5:1 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 32YF | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

