How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 5.57 |
| T: | 1.938 | LQ1: | 6.75 in |
| I: | 5.02 in | LL: | 2.95 in |
| AA: | 12.06 | D: | 4.19 |
| G: | 2.87 | BF: | 0.53 |
| P: | 3.51 in | AF: | 0.25 |
| AK: | 8.5 | AG: | 6.31 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AE2: | 0.57 |
| BD: | 9 | V: | 2.51 in |
Technical Specifications
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 9.14 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.938 in |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YF | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

