How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.25 |
| AA: | 12.06 | AG: | 6.31 |
| D: | 4.19 | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 6.75 in |
| AB: | 5.57 | LL: | 2.95 in |
| BD: | 9 | T: | 1.938 |
| AE2: | 0.57 | AK: | 8.5 |
| G: | 2.87 | V: | 2.51 in |
| I: | 5.02 in | P: | 3.51 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.14 |
| Center Distance (in): | 3.25 | Output RPM: | 339 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

