How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 5.57 |
| P: | 3.51 in | AK: | 8.5 |
| AE2: | 0.57 | LL: | 2.95 in |
| T: | 1.938 | LQ1: | 6.75 in |
| AF: | 0.25 | H: | 0.53 in |
| AJ: | 7.25 | I: | 5.02 in |
| AG: | 6.31 | D: | 4.19 |
| AA: | 12.06 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| G: | 2.87 | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Input Bore (C Face): | 1.375 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.91 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

