How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AF: | 0.25 |
| H: | 0.53 in | AG: | 6.31 |
| V: | 2.51 in | D: | 4.19 |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.57 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| T: | 1.938 | AK: | 8.5 |
| I: | 5.02 in | LL: | 2.95 in |
| LQ1: | 6.75 in | P: | 3.51 in |
| BF: | 0.53 | AA: | 12.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.91 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

