How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | AF: | 0.25 |
| AK: | 8.5 | D: | 4.19 |
| P: | 3.51 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| V: | 2.51 in | AJ: | 7.25 |
| I: | 5.02 in | LL: | 2.95 in |
| AE2: | 0.57 | AB: | 5.57 |
| BD: | 9 | H: | 0.53 in |
| AG: | 6.31 | AA: | 12.06 |
| T: | 1.938 | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 60:1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 31 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.57 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

