How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | G: | 2.87 |
| T: | 1.938 | AK: | 8.5 |
| BF: | 0.53 | AG: | 6.31 |
| AE2: | 0.57 | BD: | 9 |
| AF: | 0.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| V: | 2.51 in | LL: | 2.95 in |
| I: | 5.02 in | BE1: | 0.5 in |
| AB: | 5.57 | P: | 3.51 in |
| AJ: | 7.25 | AA: | 12.06 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Model Code: | 32YF |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 1.57 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

