How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | I: | 5.02 in |
| AJ: | 7.25 | V: | 2.51 in |
| H: | 0.53 in | LL: | 2.95 in |
| AB: | 5.57 | LQ1: | 6.75 in |
| AE2: | 0.57 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| P: | 3.51 in | BD: | 9 |
| AF: | 0.25 | T: | 1.938 |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.84 |
| Assembly: | YF-2 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

