How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AB: | 5.57 |
| D: | 4.19 | P: | 3.51 in |
| AK: | 8.5 | BF: | 0.53 |
| T: | 1.938 | I: | 5.02 in |
| AG: | 6.31 | LQ1: | 6.75 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
| G: | 2.87 | V: | 2.51 in |
| LL: | 2.95 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | 32YF | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.84 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Assembly: | YF-2 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

