How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | LL: | 2.95 in |
| AK: | 8.5 | AG: | 6.31 |
| AJ: | 7.25 | LQ1: | 6.75 in |
| T: | 1.938 | BD: | 9 |
| H: | 0.53 in | AF: | 0.25 |
| AE2: | 0.57 | G: | 2.87 |
| AA: | 12.06 | AB: | 5.57 |
| D: | 4.19 | BE1: | 0.5 in |
| I: | 5.02 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 31 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.03 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 80:1 |
| Center Distance (in): | 3.25 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

