How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE: | 0.38 in |
| G: | 2.87 | AK: | 4.5 |
| AB: | 5.57 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| LL: | 2.95 in | BF: | 0.41 |
| D: | 4.19 | LQ: | 5.88 in |
| P: | 3.51 in | BD: | 5.88 |
| AJ: | 5.88 | I: | 5.02 in |
| H: | 0.53 in | T: | 1.938 |
| AF: | 0.25 | AG: | 6.31 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.03 | Output Key: | 1/2 X 3.38 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Bore Code: | 31 | Assembly: | YF-2 |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 0.625 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

