How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 3.51 in |
| H: | 0.53 in | AB: | 5.57 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | T: | 1.938 |
| AG: | 6.31 | AA: | 12.06 |
| BD: | 5.88 | AE2: | 0.57 |
| G: | 2.87 | I: | 5.02 in |
| BF: | 0.41 | V: | 2.51 in |
| LL: | 2.95 in | LQ: | 5.88 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 31 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 0.691 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

