How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1.938 | AB: | 5.57 |
| AG: | 6.31 | P: | 3.51 in |
| BF: | 0.41 | I: | 5.02 in |
| BD: | 5.88 | D: | 4.19 |
| AK: | 4.5 | LQ: | 5.88 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | G: | 2.87 |
| LL: | 2.95 in | AA: | 12.06 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Output RPM: | 17.5 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.691 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.625 | Model Code: | 32YF |
| Motor Frame Size: | 56C | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

