How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LQ: | 5.88 in |
| AJ: | 5.88 | AA: | 12.06 |
| P: | 3.51 in | AF: | 0.25 |
| AE2: | 0.57 | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| G: | 2.87 | AB: | 5.57 |
| BF: | 0.41 | V: | 2.51 in |
| T: | 1.938 | BE: | 0.38 in |
| D: | 4.19 | LL: | 2.95 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

