How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AK: | 4.5 |
| AE2: | 0.57 | I: | 5.02 in |
| V: | 2.51 in | H: | 0.53 in |
| AB: | 5.57 | BD: | 5.88 |
| AJ: | 5.88 | AA: | 12.06 |
| LQ: | 5.88 in | LL: | 2.95 in |
| T: | 1.938 | BF: | 0.41 |
| G: | 2.87 | BE: | 0.38 in |
| P: | 3.51 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.47 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Model Code: | 32YF | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

