How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | T: | 1.938 |
| LQ: | 5.88 in | AF: | 0.25 |
| P: | 3.51 in | G: | 2.87 |
| H: | 0.53 in | AB: | 5.57 |
| V: | 2.51 in | AJ: | 5.88 |
| BF: | 0.41 | LL: | 2.95 in |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 12.06 | I: | 5.02 in |
| AE2: | 0.57 | D: | 4.19 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

