How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | T: | 1.938 |
| BF: | 0.41 | AF: | 0.25 |
| AG: | 6.31 | H: | 0.53 in |
| BD: | 5.88 | I: | 5.02 in |
| AK: | 4.5 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| LQ: | 5.88 in | AA: | 12.06 |
| G: | 2.87 | LL: | 2.95 in |
| V: | 2.51 in | AJ: | 5.88 |
| BE: | 0.38 in | P: | 3.51 in |
Technical Specifications
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 32YF | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.35 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

