How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.938 |
| BD: | 5.88 | AA: | 12.06 |
| LQ: | 5.88 in | I: | 5.02 in |
| G: | 2.87 | P: | 3.51 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.57 |
| AF: | 0.25 | AG: | 6.31 |
| H: | 0.53 in | LL: | 2.95 in |
| AJ: | 5.88 | D: | 4.19 |
Technical Specifications
| Output RPM: | 43.8 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.35 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Series Code: | OE |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

