How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AB: | 5.57 |
| D: | 4.19 | G: | 2.87 |
| AE2: | 0.57 | T: | 1.938 |
| I: | 5.02 in | LL: | 2.95 in |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | AA: | 12.06 |
| V: | 2.51 in | AG: | 6.31 |
| LQ: | 5.88 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 31 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 2.35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

