How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BE: | 0.38 in |
| AF: | 0.25 | AK: | 4.5 |
| AE2: | 0.57 | P: | 3.51 in |
| V: | 2.51 in | AA: | 12.06 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | H: | 0.53 in |
| AB: | 5.57 | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| D: | 4.19 | T: | 1.938 |
| G: | 2.87 | LQ: | 5.88 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.91 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

