How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AE2: | 0.57 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | V: | 2.51 in |
| G: | 2.87 | LL: | 2.95 in |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 6.31 | AJ: | 5.88 |
| BD: | 5.88 | I: | 5.02 in |
| AF: | 0.25 | BE: | 0.38 in |
| AA: | 12.06 | T: | 1.938 |
| D: | 4.19 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Bore Code: | 31 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.91 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

