How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 5.02 in |
| AA: | 12.06 | D: | 4.19 |
| P: | 3.51 in | AG: | 6.31 |
| AB: | 5.57 | LL: | 2.95 in |
| G: | 2.87 | T: | 1.938 |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | LQ: | 5.88 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AJ: | 5.88 |
| V: | 2.51 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Bore Code: | 31 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.91 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

