How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | V: | 2.51 in |
| AE2: | 0.57 | D: | 4.19 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AK: | 4.5 | BD: | 5.88 |
| LQ: | 5.88 in | LL: | 2.95 in |
| P: | 3.51 in | AB: | 5.57 |
| AG: | 6.31 | H: | 0.53 in |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 2.87 | AA: | 12.06 |
| AF: | 0.25 | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Bore Code: | 31 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 29.2 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 1.57 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

