How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| G: | 2.87 | AB: | 5.57 |
| AK: | 4.5 | LQ: | 5.88 in |
| T: | 1.938 | AA: | 12.06 |
| P: | 3.51 in | V: | 2.51 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | AE2: | 0.57 |
| I: | 5.02 in | BF: | 0.41 |
| LL: | 2.95 in | BE: | 0.38 in |
| BD: | 5.88 | D: | 4.19 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.84 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Model Code: | 32YF |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

