How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BE: | 0.38 in |
| AB: | 5.57 | T: | 1.938 |
| V: | 2.51 in | AG: | 6.31 |
| LQ: | 5.88 in | LL: | 2.95 in |
| P: | 3.51 in | H: | 0.53 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| G: | 2.87 | AA: | 12.06 |
| AF: | 0.25 | AE2: | 0.57 |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | D: | 4.19 |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

