How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BE: | 0.38 in |
| G: | 2.87 | P: | 3.51 in |
| I: | 5.02 in | T: | 1.938 |
| BD: | 5.88 | AJ: | 5.88 |
| AB: | 5.57 | LL: | 2.95 in |
| AE2: | 0.57 | AA: | 12.06 |
| AK: | 4.5 | BF: | 0.41 |
| AF: | 0.25 | H: | 0.53 in |
| LQ: | 5.88 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Assembly: | YF-2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

