How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.188 |
| D: | 4.19 | P: | 3.51 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | G: | 2.87 |
| LL: | 2.95 in | V: | 2.51 in |
| AB: | 5.57 | AA: | 12.06 |
| L: | 6.76 in | AJ: | 5.88 |
| AG: | 6.31 | AK: | 4.5 |
| I: | 5.02 in | LM: | 9.01 |
| BD: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Ratio: | 10:1 | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 7.03 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output RPM: | 175 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

