How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | G: | 2.87 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| I: | 5.02 in | L: | 6.76 in |
| AK: | 4.5 | LM: | 9.01 |
| H: | 0.53 in | U: | 0.875 in |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.25 | AA: | 12.06 |
| P: | 3.51 in | AE2: | 0.57 |
| T: | 1.188 | BD: | 5.88 |
| D: | 4.19 | BE: | 0.38 in |
| V: | 2.51 in | AG: | 6.31 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.28 | Bore Code: | 19 |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

