How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AK: | 4.5 |
| LM: | 9.01 | G: | 2.87 |
| T: | 1.188 | U: | 0.875 in |
| AF: | 0.25 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| V: | 2.51 in | I: | 5.02 in |
| LL: | 2.95 in | AB: | 5.57 |
| BF: | 0.41 | AA: | 12.06 |
| P: | 3.51 in | AE2: | 0.57 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | AG: | 6.31 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.28 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

